BTS50010-1TAD
Overview
The BTS50010-1TAD is a 1.0 mΩ single channel Smart High-Side Power Switch providing protective functions and diagnosis
The BTS50010-1TAD is a 1.0 mΩ single channel Smart High-Side Power Switch, embedded in a PG-TO-263-7 package, providing protective functions and diagnosis. It features Reverse On functionality protecting the device in reverse polarity condition (reverse battery). The power transistor is built by a N-channel power MOSFET with charge pump. It is specially designed to drive high current loads up to 40 A, for applications like switched battery couplings, power distribution switches, heaters, glow plugs, in the harsh automotive environment.
Summary of Features
- One channel device
- Low Stand-by current
- 3.3V to V S level capable input pin
- Electrostatic discharge protection (ESD)
- Optimized Electromagnetic Compatibility (EMC)
- Logic ground independent from load ground
- Very low leakage current at OUT pin
- Compatible to cranking pulse requirement (test pulse 4 of ISO 7637 and cold start pulse in LV124)
- Embedded diagnostic functions
- Embedded protection functions
- Green Product (RoHS compliant)
- AEC Qualified
Potential Applications
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Most suitable for applications with high current loads, such as heating system, main switch for power distribution, start-stop power supply switch
- PWM applications with low frequencies
Videos
Training
Support